Browse
All Manufacturers
ZH
CN
Login
Register for free
二维搜索
Sketch the part you are looking for or have a photo described in text form
草图搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
支持的文件格式:
.PNG, .JPG, .JPEG, .WEBP
...
NBK (锅屋百迪株式会社)
机械要素零件
Slide rail
TSM - Telescopic Linear Slides with Runners Connected in Dual Configuration
NBK (锅屋百迪株式会社)
机械要素零件
Slide rail
TSM - Telescopic Linear Slides with Runners Connected in Dual Configuration
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
TSM-35-370
Vertical Mode
Expand Table
Reset filters
ZH
1/5
Catalog Number
CN
Height H
H [mm]
Length L
L [mm]
Length L1
L1 [mm]
Dimension W
W [mm]
Dimension W1
W1 [mm]
Dimensions t1
T1 [mm]
Diameter d
D [mm]
1
2
3
4
5
6
7
8
9
10
11
12
TSM-28-210
28
210
0
25.8
12.3
4.0
5.5
TSM-28-370
28
370
0
25.8
12.3
4.0
5.5
TSM-28-450
28
450
0
25.8
12.3
4.0
5.5
TSM-28-530
28
530
0
25.8
12.3
4.0
5.5
TSM-35-370
35
370
0
34.0
16.5
3.5
6.5
TSM-35-450
35
450
0
34.0
16.5
3.5
6.5
TSM-35-530
35
530
0
34.0
16.5
3.5
6.5
TSM-35-610
35
610
0
34.0
16.5
3.5
6.5
TSM-43-450
43
450
0
44.0
21.0
4.5
8.5
TSM-43-610
43
610
0
44.0
21.0
4.5
8.5
TSM-43-770
43
770
0
44.0
21.0
4.5
8.5
TSM-43-930
43
930
0
44.0
21.0
4.5
8.5
显示压缩表示(12 konfigurierbares Produkt)
零部件信息
相似件
Request for quote (RFQ)
NBK (锅屋百迪株式会社)
- TSM
订购编码
TSM-35-370
Shorttext
Telescopic Linear Slides with Runners Connected in Dual Configuration
上次修改
05.03.2025 07:39:39
单位
关键字
NBK
机械要素零件
分类
按类别
Automation 自动化
Gear 齿轮
Caster 铸工
Connector 连接器
Sensors 传感器
Handle 手柄
Thread_Insert 螺纹套
Clamping_Technology 夹紧技术
Positioning_System 定位系统
Measurement 测量
Tool 工具
CNS
CNSERPBASE Object Properties
Order Number
TSM-35-370
Compare multiple parts
Add at least 2 products with
比较
上传几何图形
Add one more to start
比较 (0/4)